alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover

W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.

Features

  • Silicone covered PTFE hose
  • Smooth-bore, carbon black-filled PTFE core for applications that require static dissipation
  • 304 stainless steel braid ensures hose pressure containment and protects the core from abrasion
  • Silicone cover provides smooth, noncontaminating, easy- to- clean surface
  • Commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired
  • Custom hose lengths and end connections available

Specifications

Materials
   Collar 300 series SS
Nominal Hose Sizes 3/8 and 1/2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, lap joint flanges

Learn more about our products and services