alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Swagelok high-purity and ultrahigh-purity offerings help ensure clean manufacturing. Not only do we have the products, but we provide customized solutions too. Swagelok Design and Assembly services can be small or large assemblies, consisting of a few components or a complete panel or enclosure. They are built with Swagelok’s own high-quality fluid system components, but we can also incorporate wiring, automation, transmitters, relays, pumps, and more. Whatever your parameters, rest assured that you’ll receive only the highest-quality assemblies, panels, or enclosures from Swagelok.

SWAGELOK® Design and Assembly Services

 

Design Optimization

Swagelok Design and Assembly Services can work with you to fabricate custom assemblies that meet the unique needs of your application – from idea to finished product. Whether you have a preliminary drawing or just the glimmer of an idea, it's not too early to consult with our fluid system experts. Throughout the entire process, we can provide the detailed support you need.

 


 

Assembly and Fabrication

Assemblies can range from simple (two fittings put together) to more complex solutions (panels and enclosures). We can also build assemblies including third-party components. You specify the components and we source and integrate them for you.

 


 

Quality Assurance, Testing & Delivery

We will provide a CAD Drawing of your assembly, a technical quotation, firm pricing, project timeline, and delivery information. We can also create a drawing from an existing P&ID. Your assembly will go through a thorough quality inspection and final testing before it’s delivered to you. Snoop®, pressure decay, hydrostatic, helium leak testing, and functional testing available. We are backed by the Swagelok Quality System (SQS) and we are compliant with ISO 9001.

 


 

Certified Fabrication Technicians

Assembly services that Swagelok Boston Fabrication Technicians perform are backed by Swagelok-administered and certified training. Each technician undergoes comprehensive training, certification, and re-certification programs to ensure your system is assembled to strict guidelines, providing you with reliable, consistent operation.

 

 

Custom Hose Assembly

When it comes to selecting the right hose for a sanitary environment you can count on Swagelok Boston to meet your application needs. Swagelok hoses specifications for clean environments and are offered with wide range of other sanitary applications. Our team of certified hose technicians will work with you to design and build the best possible hose for any application. Whether your system calls for polymer or stainless steel, static or dynamic, the flexibility of convoluted or the easy flow of smoothbore, we have the hose that will meet your needs. We stock hoses from 1/8 to 2 inches with a wide variety of end connections and sanitary adapters. Every hose assembly is built and tested onsite, warrantied, and delivered fast. Working with us, you’ll get the hose you need, with the quality, testing, certifications, and delivery you expect.




The Support You Need

When designing a fluid control system for a new set-up or redesigning existing installations, our local Swagelok Field Engineers can bring expertise, optimizing these criteria:.

  • Regulator sizing and selection
  • Review P&ID drawings for application and translate into possible Swagelok solutions
  • On-site system support and evaluation of fluid systems
  • Connection reduction — fewer leak points
  • Layout considerations made during design
  • Proper product selection
  • Proper pressure control & sizing



Request more information about design and assembly services.