Swagelok's check valves can be used in low, medium, and high pressure and are designed to permit fluids to flow in only one direction. These types of valves also are able to control back flow in high purity and general service applications.
Features
- All-welded design provides reliable containment of system fluid
- 316L SS body offers enhanced material purity
- Choice of standard or high-purity wetted surface finishes
- Processing in accordance with Swagelok® Ultrahigh-Purity Process Specification (SC-01) (MS-06-61) , is available
- Tube butt weld, female VCR® fitting, integral male VCR fitting, rotatable male VCR fitting, and Swagelok tube fitting end connections are available
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.