PTFE Core Hose Smooth Bore
Provides chemical compatibility, drainability, and precise flow control. Optional static-dissipative, carbon-black filled core, FDA-compliant and ECE R110 alternative fuel certified hoses for specialty applications. Custom hose lengths, hose covers, and end connections are available.
T Series—304 SS Braid Reinforcement
T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.
Features
- PTFE hose with permeation-resistant features
- Smooth-bore PTFE core
- Single braid layer of 304 stainless steel (316L SS and alloy 400 available) ensures hose pressure containment and protects the core from abrasion
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Commonly used where chemical compatibility and permeation resistance is desired
- Standard and custom assemblies available
B Series—304 SS Braid Reinforcement
B series hose is commonly used where chemical compatibility is desired. Custom hose lengths and end connections are available.
Features
- General purpose PTFE hose
- Smooth-bore PTFE core
- 304 stainless steel braid ensures hose pressure containment and protects the core from abrasion
- Commonly used where chemical compatibility is desired
- Custom hose lengths and end connections available
F Series—Fiber Braid
F series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections available
Features
- Nonmetallic PTFE hose
- Smooth-bore PTFE core
- Fiber braid bonded to the core with a patent-pending process supports core to resist kinking
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
- Custom hose lengths and end connections available
W Series—Carbon Black-Filled, Fiber Braid, Insulating Wrap, 304 SS Braid Reinforcement, Silicone Cover
W series hose is commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired. Custom-length assemblies are available.
Features
- Silicone covered PTFE hose
- Smooth-bore, carbon black-filled PTFE core for applications that require static dissipation
- 304 stainless steel braid ensures hose pressure containment and protects the core from abrasion
- Silicone cover provides smooth, noncontaminating, easy- to- clean surface
- Commonly used where flexibility, chemical compatibility, and exterior insulating (hot/cold) cover are desired
- Custom hose lengths and end connections available
X Series—Fiber Braid and 304 SS Braid Reinforcement
X series hose is commonly used where flexibility and chemical compatibility are is desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.
Features
- Highly flexible PTFE hose
- Smooth-bore PTFE core
- 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Commonly used where flexibility and chemical compatibility are desired
- Custom hose lengths and end connections available
S Series—Fiber Braid and 304 SS Braid Reinforcement, Silicone Cover
S series hose is commonly used where flexibility and chemical compatibility are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections are available.
Features
- Highly flexible, silicone-covered PTFE hose
- Smooth-bore PTFE core
- Fiber braid bonded to the core with a patent-pending process supports core to resist kinking
- 304 stainless steel braid protects the core from abrasion and enhances hose pressure rating
- Silicone cover provides smooth, noncontaminating, easy to-clean surface and insulation from internal system fluid temperature extremes
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Commonly used where flexibility and chemical compatibility are desired
- Custom hose lengths and end connections available
PTFE Core Hose Convoluted
Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.
Coreflex C Series—300 Series SS Braid
Features
- Low-weight, highly flexible PTFE hose
- Helical convoluted bore PTFE core
- 300 series stainless steel braid ensures hose pressure containment and protects the core from abrasion
- Optional silicone cover provides smooth, noncontaminating, easy-to-clean surface
- Commonly used where high flexibility and chemical compatibility are desired
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Custom hose lengths and end connections available
Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid
Features
- Nonmetallic PTFE hose
- Helical convoluted bore, carbon black-filled PTFE core for applications that require static dissipation
- Internal insulating wrap eliminates need for external insulation in many applications
- Aramid fiber braid aids pressure containment and maintains flexibility while reducing weight
- Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
- Custom hose lengths and end connections available
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.