alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

High-Flow, Manual
Gas Pressure Regulators

 

The Swagelok® HF series manual gas pressure regulator features a load spring which interacts with a unique pressure-sensing assembly to precisely control outlet pressure. Outlet pressure is easily adjusted by turning the handle.

Features

  • Compact, high-flow design allows close spacing of system components and process lines.
  • Innovative, pressure-sensing assembly with welded diaphragm results in low droop, which eliminates the need for adjustment in many systems.
  • High-purity design features tied poppet for positive shutoff and metal-to-metal seal to atmosphere and 316L VIM-VAR stainless steel body internally electropolished and finished to 5 μin. (0.13 μm) Ra.
  • 1/4 in. VCR® metal face seal; 1/4 in. tube butt weld; 1.5 in. and 1.125 in. modular surface-mount end connections

 

Learn more about our regulators and services