alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

High Purity Filters

 

All-Welded Inline Filters (FW Series)

  • All-welded construction provides reliable fluid containment
  • Inline filters are for use where space is limited
  • Filter is easily cleaned by backflushing
  • End connections include Swagelok® tube fittings, NPT, and male VCR® face seal fittings

Ultrahigh-Purity (UHP) Gas Filters (SCF Series)

The Swagelok SCF series UHP gas filter is designed to meet the stringent requirements of SEMI E49.8-96. With the proprietary Membralox ceramic element and 316L VAR stainless steel housing, the SCF series UHP filter is a solution for many demanding gas filtering applications.

Features

  • High particle removal efficiency
  • Exceptionally low particle shedding
  • Superior moisture dry-down characteristics
  • Extremely low outgassing
  • Outstanding chemical compatibility
  • High differential pressure rating
  • Inline, all-welded construction
  • End connections: 1/4, 1/2, and 3/4 in. integral male VCR face seal fittings; 1/4 in. female VCR face seal fittings

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."