High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Available with a variety of end connections; 1/4 to 1/2 in. hose available with ECE R110 alternative fuel certification.
7R and 8R Series—Nylon Core
7R and 8R series hoses are designed for use in hydraulic applications where outgassing is a concern. Select 8R series hose assemblies are approved to ECE R110.
Features
- SAE general-purpose, hydraulic, nylon hose
- Smooth-bore nylon core
- Internal fiber reinforcement enhances hose pressure rating
- Smooth black polyurethane cover is perforated to prevent blistering
- Polyurethane cover resists abrasion
- Select 8R series hose assemblies are approved to ECE R110
- Designed for use in hydraulic applications where outgassing is a concern
Specifications
| Core | Smooth-bore nylon |
| Reinforcement | Fiber braid |
| Cover | Perforated black polyurethane |
| End connections | 316 SS |
| Nominal Hose Sizes | 1/4, 3/8, and 1/2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings |
Nylon Hose for CNG—Swagelok® NG Series
With a static-dissipative smooth-bore nylon core, the NG series is designed for use with natural gas where static dissipation is required. Custom-length single, twin, and vent hose assemblies are available.
Features
- Designed for use with natural gas where static dissipation is required
- Static dissipative, smooth-bore nylon core
- Internal fiber reinforcement enhances hose pressure rating
- Perforated polyurethane cover resists abrasion
- Single, twin bonded, and vent bonded hoses are available in custom assemblies
Specifications
| Reinforcement | Fiber braid |
| Cover | Perforated black polyurethane cover |
| End connections | 316 SS |
| Spring guard | 302 SS |
| Nominal Hose Sizes | 1/4 and 3/8 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP fittings |
7N and 8N Series—Nonconductive Nylon Core
7N and 8N series hoses are designed for use with petroleum-based and synthetic hydraulic fluids where SAE nonconductive properties are desired. Hose passes electrical conductivity test of SAE J343/SAE J517.
Features
- SAE nonconductive, nylon hose
- Smooth-bore nylon core
- Internal fiber reinforcement enhances hose pressure rating
- Smooth orange polyurethane cover is nonperforated to prevent moisture from entering hose
- Polyurethane cover resists abrasion
- Designed for use with petroleum-based and synthetic hydraulic fluids where SAE nonconductive properties are desired
Specifications
| Core | Smooth-bore nylon |
| Reinforcement | Fiber braid |
| Cover | Non-perforated orange polyurethane cover |
| End connections | 316 SS and carbon steel |
| Nominal Hose Sizes | 1/4 through 3/4 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings |
Heading goes here
For more information please contact your fluid solution specialist
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Click Here.
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|