alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

PFA Flexible
Tubing

 


Shop Catalog
Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing's translucence lets you see media. Smooth inner wall for flow control and drainability.

Features

  • Chemically resistant, translucent PFA flexible tubing
  • Smooth-bore, perfluoroalkoxy (PFA) material
  • PFA tubing material in accordance with ASTM D3307, Type II
  • Flexible tubing commonly used where chemical compatibility is desired
  • Designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."