alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Pressure Reducing Regulators

 


Pressure-Reducing Regulators (KPR Series)

The KPR series is a compact regulator with excellent accuracy, sensitivity, and set-point pressure stability.

Smiley face

Features

  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Low internal volume
  • Two-piece cap design provides linear load on the diaphragm seal
  • High-flow, dual-gauze type filter in inlet ports
Shop Catalog 

Two-Stage Diaphragm-Sensing, Pressure-Reducing Regulators (KCY Series)

The KCY series is designed for use in applications requiring constant outlet pressure even with wide variations in inlet pressure. This two-stage arrangement minimizes the supply-pressure effect caused by fluctuating inlet pressure, such as with a depleting gas cylinder. As inlet pressure drops below the setting of the first stage, the regulator then functions as a single-stage regulator. The first-stage pressure setting can be reduced while monitoring the pressure at the interstage port, but lower flow may result.

Smiley face

Features

  • Convoluted, nonperforated diaphragm
  • Metal-to-metal diaphragm seal
  • Excellent set-point stability
  • High-flow, dual-gauze type filter in inlet ports
Shop Catalog 

High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators
(KLF Series)

The KLF series provides high-sensitivity pressure control of gases or liquids with minimum droop in both low-flow and low-pressure applications.

Smiley face

Features

  • Large-diameter convoluted, nonperforated diaphragm for increased pressure sensitivity
  • Metal-to-metal diaphragm seal
  • High-flow, dual-gauze type filter in inlet ports
Catalog 

High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulators (KHF Series)

The KHF series combines the high-flow capabilities of a bulk distribution regulator with the high sensitivity and accuracy of a point-of-use regulator.

Smiley face

Features

  • Large-diameter convoluted, nonperforated diaphragm for increased pressure sensitivity
  • Metal-to-metal diaphragm seal
  • High-flow, dual-gauze type filter in inlet ports
Catalog 

Compact, Piston-Sensing, Pressure-Reducing Regulators (KCP Series)

The KCP series is a compact, piston-sensing pressure regulator with a short stroke to minimize wear in high-cycling applications.

Smiley face

Features

  • Low internal volume
  • Fully contained piston
  • High-flow, dual-gauze type filter in inlet ports
  • ANSI/ISA 76.00.02-compliant modular platform component (MPC) configuration available; MPC platform regulator does not contain a filter
Catalog 

Medium- to High-Pressure Piston-Sensing, Pressure-Reducing Regulators
(KPP Series)

The KPP series meets the demands of a wide range of gas or liquid applications in a lightweight, compact installation footprint. These features make the KPP pressure regulator an ideal pressure control solution within high-density OEM equipment.

Smiley face

Features

  • Lightweight, compact design
  • Live-loaded body seals
  • Low internal volume
  • High-flow, dual-gauze type filter in inlet ports
Catalog 

High-Flow Piston-Sensing, Pressure-Reducing Regulators (KPF Series)

The KPF series provides minimum droop across the flow range with high accuracy of outlet pressure.

Smiley face

Features

  • High flow coefficient 
  • Balanced poppet for minimal supply pressure effect
  • High-flow, dual-gauze type filter in inlet ports
Catalog 

High-Pressure Piston-Sensing, Pressure-Reducing Regulators (KHP Series)

The KHP series self-venting capability enables downstream pressure reduction in closed-loop systems.

Smiley face

Features

  • Thrust roller bearing eases operation
  • Panel-mounting configuration available
  • High-flow, dual-gauze type filter in inlet ports
Catalog 

High-Pressure Piston-Sensing, Hydraulic Pressure-Reducing Regulators
(KHR Series)

The KHR series provides control of pressures for both liquid and gas applications. Metal or polymer seats are available.

Smiley face

Features

  • Self-venting
  • Captured vent port in bottom of body
  • Panel-mounting configuration available
  • Thrust roller bearing eases operation
  • High-flow, dual-gauze type filter in inlet ports
Catalog 

Learn more about our regulators and services

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."