alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

B Series—304 SS Braid Reinforcement

B series hose is commonly used where chemical compatibility is desired. Custom hose lengths and end connections are available.

Features

  • General purpose PTFE hose
  • Smooth-bore PTFE core
  • 304 stainless steel braid ensures hose pressure containment and protects the core from abrasion
  • Commonly used where chemical compatibility is desired
  • Custom hose lengths and end connections available

Specifications

   Collar 300 series SS
Nominal Hose Sizes 1/8 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, SAE 37° (JIC) female swivel fittings, tube stubs

Learn more about our products and services