F Series PTFE Hose
F Series—Fiber Braid
F series hose is commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired. Optional carbon black-filled PTFE core is available for applications that require static dissipation. Custom hose lengths and end connections available
Features
- Nonmetallic PTFE hose
- Smooth-bore PTFE core
- Fiber braid bonded to the core with a patent-pending process supports core to resist kinking
- Optional carbon black-filled PTFE core is available for applications that require static dissipation
- Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
- Custom hose lengths and end connections available
Specifications
| Collar | 300 series SS |
| Nominal Hose Sizes | 1/8 through 3/4 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges |