Rubber Core Hose Rayon Fiber Reinforced Multi-Purpose push-on hose. Smooth-bore Buna N core. Internal fiber reinforcement enhances hose pressure rating and ensures connection retention. Buna N cover resists abrasion. Bulk hose and end connections available for field assembly; custom assemblies also available. Standard hose color is blue; other hose colors include black, green, gray, red, and yellow.
Features
- Ozone-resistant, general-purpose rubber hose with push on connections
- Smooth-bore Buna N core
- Internal fiber reinforcement enhances hose pressure rating and ensures connection retention.
- Buna N cover resists abrasion
- Cover is flame-resistant in accordance with 30 CFR Part 18
- Designed for use in general-purpose, compressed air applications and oil transfer
- Standard hose color is blue; other hose colors include black, green, gray, red, and yellow
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.