alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

VCR® Metal Gasket
Face Seal Fittings

 

VCR® Metal Gasket Face Seal Fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. Reassembles reliably every time to minimize maintenance and downtime costs. 


Features

  • Standard surface finish on glands and bodies is a roughness average of 10 µin. (0.25 µm) Ra
  • No "virtual leak" zones
  • Test port at two locations for easy leak testing
  • Side-load retainer gasket for easy installation and minimal clearance for removal
  • Precision manufactured gasket for maximum performance
  • Silver-plated female threads to prevent galling and ensure easy, consistent assembly

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES