alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Dome Loaded Regulators

 

These pressure-reducing, dome-loaded and air-loaded regulators are suitable for most gases and liquids, including acids and oils. These regulators feature various poppet designs, a pressure-sensing diaphragm (piston in RD2 series), and a choice of seat and seal materials to accommodate a variety of pressure, temperature, and flow conditions.


RD2 Seriess

Compact, General-Purpose Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Piston sensing
  • Integral 25 μm filter
  • Cartridge poppet assembly for ease of service
  • Cartridge poppet assembly with 25 μm filter for ease of service
  • Bottom mounting

Options

  • NACE MR0175/ISA 15156-compliant models special cleaning to ASTM G93 Level
  • No filter
  • Panel mounting kit (no disassembly required)
Catalog 

RD(H)6 and RD(H)8 Series

General-Purpose, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Ports - 1/4 in. female NPT outlet gauge port

Options

  • NACE MR0175/ISA 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Pilot regulator
  • Gauge connections - choice of four configurations
Catalog 

RD(H)10 and RD(H)15 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator with dynamic regulation
  • Large dome for improved stability
  • Pilot regulator for improved performance

Options 

  • Pilot regulator for improved performance
  • External feedback (EF) for improved performance
    • EF to main regulator limited by standard outlet pressure range
  • NACE MR0175/ISO 15156-compliant models
  • Special cleaning to ASTM G93 Level C
  • Gauge connections
Catalog 

RD(H)20 and RD(H)25 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator with dynamic regulation
  • Large dome for improved stability
  • Special cleaning to ASTM G93 Level C
Catalog 

RD(H)30 and RD(H)40 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator with dynamic regulation
  • Large dome for improved stability
Catalog 

LPRD20, LPRD25, LPRD30, LPRD40 Series

Integral Pilot-Operated, Dome-Loaded Pressure-Reducing Regulators, High Sensitivity


Smiley face

Features

  • Balanced poppet design
  • Diaphragm sensing
  • Integral pilot regulator (LPRS4 series) with dynamic regulation
  • High flow
  • Large diaphragm for high accuracy
  • Integral feedback line
  • Inlet and outlet gauges
  • Special cleaning to ASTM G93 Level C
Catalog 

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."