alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Gaugeable Alloy 400
Mechanically Attached
Pipe and Tube Fittings


Swagelok Company has qualified the Swagelok® alloy 400 fitting product line in sizes from 1/8 to 1/2 in. pipe and 1/4 to 1 in. tubing based on ASTM F1387, “Standard Specification for Performance of Piping and Tubing Mechanically Attached Fittings” and received U.S. Navy approval for use on surface ships. This standard establishes the performance characteristics required for mechanically attached fittings (MAF), such as the Swagelok tube fitting.

Features

  • For use with MIL-T-16420K 70/30 and 90/10 copper-nickel tubing and pipe
  • Excellent corrosion resistance in chloride-containing environments
  • ASTM F1387-qualified for shipboard use
  • Easy installation using hand tools
  • Available in sizes for 1/8 to 1/2 in. pipe and 1/4 to 1 in. tubing

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."