Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.
Coreflex C Series—300 Series SS Braid
- Low-weight, highly flexible PTFE hose
- Helical convoluted bore PTFE core
- 300 series stainless steel braid ensures hose pressure containment and protects the core from abrasion
- Optional silicone cover provides smooth, noncontaminating, easy-to-clean surface and insulation from internal system fluid temperature extremes
- Commonly used where high flexibility and chemical compatibility are desired
- Custom hose lengths and end connections available
Specifications
| Materials |
|
| Core | Convoluted PTFE |
| Reinforcement | 300 series SS braid |
| Cover | None standard; silicone optional |
| Collar | 300 series SS collar |
| End connections | 316 SS |
| Nominal Hose Sizes | 1/2 through 2 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid
Specifications
| Collar | 300 series SS |
| End connections | 316 SS |
| Nominal Hose Sizes | 3/8, 1/2, 3/4 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|