alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Weld Fittings

Shop Catalog
Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high-purity application. Permanent, high-integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance.

Our selection includes:

  • Micro-Fit® High-Purity Tube Butt Weld Fittings
  • Pipe Socket Weld Fittings
  • Subsea Weld Fittings
  • Tube Butt Weld Automatic Fittings
  • Tube Butt Weld Fittings
  • Tube Socket Weld Automatic Fittings
  • Tube Socket Weld Fittings
  • Weld Adapter Fittings

Ultrahigh-Purity, Specially Cleaned, and Industrial Weld Fittings

  • 1/8 to 1 in. and 6 to 18 mm
  • 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials
  • Fittings for manual or automatic welding equipment

Subsea Weld Fittings

These fittings are specifically designed for the rigors of subsea applications with a range of materials offered. All subsea weld fittings are NACE MR0175 / ISO 15156 compliant, and Alloy 2507 fittings are NORSOK M-630 and M-650 compliant. Weld tangent lengths from 3/4 to 2 inches are available to facilitate on-site repairs and reduce system downtime and scrap.

Features

  • Excellent corrosion resistance in subsea environments
  • 316L, Alloy 625, and Alloy 2507 fittings are NACE MR0175/ ISO 15156 compliant
  • Alloy 2507 fittings are NORSOK M-630 and M-650 compliant
  • Weld tangent lengths from 3/4 to 2 in.
  • Available in sizes from 1/4 to 1 in.

Super Duplex Weld Fittings

  • Excellent corrosion resistance in chloride-containing environments
  • Compact, high-flow Alloy 2507 tube system connections
  • Available in sizes from 1/4 to 1 in.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

View and purchase our most widely used products.

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."