Flange to Swagelok Tube Fittings provide a threadless, weldless transition from flanged piping systems to tubing systems with a full range of sealing faces, including flat face, raised face, and RTJ. Flange types meet ASME, DIN, EN, and JIS standards. Standard and special-order flange adapters available
Features
- Flange types meet ASME, DIN, EN, and JIS standards
- Range of flange sizes and pressure classes
- Full range of sealing faces including flat face, raised face, RTJ, and tongue-and-groove
- 316 stainless steel material standard; optional materials include alloy 20, alloy 400, alloy 600, and alloy C-276
- Wrench flats for ease of tube fitting assembly
- Gaugeability on initial installation using Swagelok gap inspection gauges
Specifications
| Types | Metric and fractional Swagelok tube fittings and tube adapters |
| Sizes | 1/16 to 2 in.; 3 to 50 mm |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|