Swagelok tube fittings deliver a leak-tight, gas-tight seal in an easy-to- install, disassemble and reassemble form. The robust tube grip with patented, two-ferrule technology is resistant to vibration fatigue and withstands high pressures and temperature extremes. Learn about our Tube Fitting Installation Essentials Training here.
Two-Ferrule, Mechanical Grip Design
The two ferrules separate sealing and tube gripping functions; each ferrule is optimized for its function. The front ferrule creates a seal against the fitting body and on the tubing outside diameter. As the nut is turned, the back ferrule axially advances the front ferrule and radially applies an effective tube grip
Advanced-Geometry, Hinging-Colleting Back Ferrule Design
ShopCatalog
This design is standard on all 1/4 to 1/2 in. and 6 to 12 mm Swagelok stainless steel tube fittings to help installers make more consistent, leak-tight tube connections. In these sizes, a patented case hardening process and patented recessed and contoured geometry provide unique engineering to the Swagelok back ferrule. The hinging-colleting back ferrule design expands on the already robust performance of the traditional ferrule design.
Learn more about our testing of extreme conditions by viewing Swagelok Tube Fitting Extreme Testing.
Specifications
| Types |
NPT, ISO/BP, SAE/MS, AN, weld ends, port connectors, sanitary flanges, tube adapters |
| Sizes |
1/16 to 2 in.; 2 to 50 mm |
| Configurations |
Straights, elbows, tees, crosses, caps, plugs, nuts and ferrules Chromatograph and Column End |
Medium-Pressure, Gaugeable Tube Fittings and Adapter Fittings (FK Series)
The simple two-piece design of the Swagelok medium pressure tube fittings and adapters consists of a female fitting body and preassembled cartridge containing the male nut and color-coded front and back ferrules on a disposable plastic arbor. The preassembled cartridge ensures installers correct ferrule orientation, visual confirmation of ferrule presence, and proper installation into the female body. Components are released only after the nut is threaded finger-tight on the fitting body.
Features
- Patented low-temperature case hardening processing of the ferrules, plus the specially designed ferrule geometry, promotes a patented hinging-colleting™ action
- Easy installation, by specified turns or torque
- Simple two-piece construction, body and cartridge
- Leak-tight performance on a variety of tubing types and materials
- Strain-hardened stainless steel bodies offer lightweight, space-saving designs
Specifications
| Types |
Unions, NPT, medium-pressure cone and thread adapters, male SAE/MS, reducers, port connectors, tube adapters, caps, plugs |
| Sizes |
1/4, 3/8, 1/2, 9/16, 3/4 in.; 6, 10, 12 mm |
| Configurations |
Straights, elbow, tees, cross |
| Other medium-pressure products available | Medium-pressure ball valves, medium-pressure tubing |
Cone and Thread Fittings (IPT Series)
Shop Catalog
Cone and thread (C&T) connections provide dependable medium- and high-pressure performance. Cone & thread fittings can be manufactured to meet NACE MR0175/ISO 15156. Antivibration connection components are also available. Learn about our Medium/High Pressure Cone and Thread Essentials Training Click Here.
See the design features: Medium-Pressure Fitting; High-Pressure Fitting.
Features
- Cone and thread (C&T) connection provides dependable medium- and high-pressure performance
- Weep holes standard on all pressure connections to verify proper connection
- Female, medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted
- C&T fittings can be manufactured to meet NACE MR0175/ISO 15156
- Anti-vibration connection components are available
Medium-Pressure
Specifications
| End Connections |
|
| Sizes | 1/4 to 1-1/2 in. |
| Configurations |
Straights, elbow, tees |
High-Pressure
Specifications
| End Connections |
|
| Sizes |
1/4 to 9/16 in. |
| Configurations |
Straights, elbow, tees |
High-Pressure Fittings (Sno-Trik Series)
Shop CatalogFeatures
- Fittings are machined from 316 stainless steel
- Back ferrule is manufactured from S17400 hardened stainless steel to ensure a secure grip on hardened or annealed tubing
- Unique ferrule action helps prevent excessive deformation of the seal area of tube end and body
- Fitting does not reduce tube wall thickness
- Fittings can be made, disconnected, and remade easily to provide a reliable leak-tight seal
Specifications
| Types |
Tube fittings, pipe threads, coned tube stub adapters, socket weld adapters |
| Sizes |
1/8 to 9/16 in. |
| Configurations |
Straights, elbow, tees |
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!