alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Weld Fittings


Shop Catalog
Swagelok offers weld fittings in a variety of materials, sizes, and shapes to suit any industrial or high-purity application. Permanent, high-integrity connections provide strength and reliability in a range of alloys to meet your requirements for quality and corrosion-resistance.

Our selection includes:

  • Micro-Fit® High-Purity Tube Butt Weld Fittings
  • Pipe Socket weld Fittings
  • Subsea Weld Fittings
  • Tube Butt Weld Automatic Fittings
  • Tube Butt Weld Fittings
  • Tube Socket Weld Automatic Fittings
  • Tube Socket Weld Fittings
  • Weld Adapter Fittings

Weld Fittings—Ultrahigh-Purity, Specially Cleaned, and Industrial Weld Fittings


Features

  • 1/8 to 1 in. and 6 to 18 mm
  • 316, 316L, 316L VAR, and 316L VIM-VAR stainless steel materials
  • Fittings for manual or automatic welding equipment
Material 316, 316L, 316L VIM-VAR stainless steels
End Connections
   Types Micro-Fit® (miniature tube butt weld), tube butt weld, tube socket weld, pipe socket weld, pipe butt weld
   Sizes 1/8 to 1 in.; 6 to 18 mm
Configurations Straights, elbows, tees, crosses, reducers, adapters

Subsea Weld Fittings

Catalog
These fittings are specifically designed for the rigors of subsea applications with a range of materials offered. All subsea weld fittings are NACE MR0175 / ISO 15156 compliant, and Alloy 2507 fittings are NORSOK M-630 and M-650 compliant. Weld tangent lengths from 3/4 to 2 inches are available to facilitate on-site repairs and reduce system downtime and scrap.

Features

  • Excellent corrosion resistance in subsea environments
  • 316L, Alloy 625, and Alloy 2507 fittings are NACE MR0175/ ISO 15156 compliant
  • Alloy 2507 fittings are NORSOK M-630 and M-650 compliant
  • Weld tangent lengths from 3/4 to 2 in.
  • Available in sizes from 1/4 to 1 in.
Material 316L, Alloy 2507, Alloy 625
End Connections
   Types Weld unions, weld to male ST (SAE/MS), weld to male AN (JIC), weld to cone and thread tube nipple adapter
   Sizes 1/4 to 1 in.
Configurations Straights, elbows, tees, reducers

Super Duplex Weld Fittings

Catalog
  • Excellent corrosion resistance in chloride-containing environments
  • Compact, high-flow Alloy 2507 tube system connections
  • Available in sizes from 1/4 to 1 in.
Material 2507 super duplex stainless steel
End Connections
   Types Tube butt weld, male adapters, female connectors
   Sizes 1/4 to 1 in.
Configurations

Straights, elbows, tees, reducers

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you. Click Here.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!