alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Convoluted 316L SS Core
Hose Stainless Braid

Convoluted 316L Stainless Steel Braided Hose is constructed of stainless steel for minimal permeation or absorption. The convoluted core allows for flexibility, and limits kinking. Available with a wide variety of end connections. Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments.

FX Series—High-Pressure Metal Hose

Catalog

FX Series 321 stainless steel braided hose is suitable for a wide range of requirements. The convoluted core allows for flexibility and limits kinking. Available with a wide variety of end connections, it is commonly used in high-temperature vacuum or in cases where permeation and corrosion is undesirable. The FX hose is specifically designed to provide a higher maximum pressure in diameters up to 2 inches.

  • Constructed of stainless steel for minimal permeation or absorption
  • Double braided (321 SS braid)
  • Convoluted core allows for flexibility, and limits kinking
  • Available with a wide range of end connections
  • Suitable for high-temperature, vacuum, medium-pressure, corrosive or general-purpose environments

Specifications

End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

 

FM Series—Metal Hose

Shop Catalog

Features

  • All-metal hose promotes corrosion resistance
  • 316L stainless steel annular convoluted core
  • Single braid layer of 316L stainless steel promotes hose pressure containment and exhibits strong performance in dynamic cycling applications
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
  • Commonly used in high-temperature vacuum applications and medium-pressure corrosive environments
  • Standard and custom assemblies available

Specifications

Nominal Hose Sizes 1/4 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

FJ Series—Metal Hose

Shop Catalog

Features

  • General purpose all-metal hose
  • 316L stainless steel annular convoluted core
  • Single braid layer of 304 stainless steel promotes hose pressure containment
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
  • Optional 316L stainless steel braid available to provide greater corrosion resistance
  • Commonly used in high-temperature vacuum or general purpose applications
  • Custom assemblies available

Specifications

Nominal Hose Sizes 1/4 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

FL Series—Metal Hose

Shop Catalog

Features

  • Highly flexible all-metal hose
  • 316L stainless steel annular convoluted core
  • Single braid layer of 321 stainless steel ensures hose pressure containment
  • End connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX
  • Optional 316L stainless steel braid available to provide greater corrosion resistance
  • Exhibits strong performance in dynamic cycling applications.
  • Commonly used in high-temperature vacuum and general purpose dynamic-cycling applications
  • Standard and custom assemblies available

Specifications

Nominal Hose Sizes 1/4 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, tube butt welds

For more information please contact your fluid solution specialist

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!