Chemically resistant, translucent, PFA flexible tubing is designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings in low-pressure applications. The tubing's translucence lets you see media. Smooth inner wall for flow control and drainability.
Features
- Chemically resistant, translucent PFA flexible tubing
- Smooth-bore, perfluoroalkoxy (PFA) material
- PFA tubing material in accordance with ASTM D3307, Type II
- Flexible tubing commonly used where chemical compatibility is desired
- Designed for use with both Swagelok PFA tube fittings and metal Swagelok tube fittings
Specifications
| Sizes | |
|
| Fractional Tubing | 1/8 through 1 in. | |
| Metric Tubing | 6 through 12 mm | |
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!