Polyethylene core material compliant with FDA 21 CFR Part 177 1520 for food, dairy, and water applications. Reinforced layers improve pressure containment and flexibility.
7P Series—Polyethylene Hose
Features
- Polyethylene hose designed for use in food, dairy, and water applications
- Smooth-bore polyethylene core
- Internal fiber reinforcement enhances hose pressure rating
- Smooth, polyurethane blue cover is nonperforated to prevent moisture entrapment and system contamination
- Polyurethane cover resists abrasion
Specifications
| End connections | 316 SS and carbon steel |
| Nominal Hose Sizes | 1/4 through 1 in. |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings |
For more information please contact your fluid solution specialist
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you. Click Here.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!