alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

PTFE Core Hose Convoluted

Provides reliable operation for applications requiring flexibility and chemical compatibility. Optional static-dissipative, carbon-black filled core (N series). Custom hose lengths and end connections are available.

Coreflex C Series—300 Series SS Braid

  • Low-weight, highly flexible PTFE hose
  • Helical convoluted bore PTFE core
  • 300 series stainless steel braid ensures hose pressure containment and protects the core from abrasion
  • Optional silicone cover provides smooth, noncontaminating, easy-to-clean surface and insulation from internal system fluid temperature extremes
  • Commonly used where high flexibility and chemical compatibility are desired
  • Custom hose lengths and end connections available

Specifications

Materials
   Core Convoluted PTFE
   Reinforcement 300 series SS braid
   Cover None standard; silicone optional
   Collar 300 series SS collar
End connections 316 SS
Nominal Hose Sizes 1/2 through 2 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

Coreflex N Series—Carbon Black-Filled, Insulating Wrap, Aramid Fiber Braid

Features

  • Nonmetallic PTFE hose
  • Helical convoluted bore, carbon black-filled PTFE core for applications that require static dissipation
  • 3/8, 1/2, and 3/4 in. sizes
  • Internal insulating wrap eliminates need for external insulation in many applications
  • Aramid fiber braid aids pressure containment and maintains flexibility while reducing weight
  • Commonly used where flexibility, chemical compatibility, and a nonconductive braid are desired
  • Custom hose lengths and end connections available

Specifications

   Collar 300 series SS
   End connections 316 SS
Nominal Hose Sizes 3/8, 1/2, 3/4 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, sanitary clamps, tube butt weld fittings, SAE 37° (JIC) female swivel fittings, cam and groove fittings, tube stubs, VCR metal gasket face seal fittings, female VCO O-ring face seal fittings, ISO/BSP parallel thread fittings, vacuum flanges, lap joint flanges, I-line fittings

For more information please contact your fluid solution specialist

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!