Acrylic, glass, polycarbonate, and safety-glass lenses to meet application requirements.
All-welded 304 stainless steel construction standard; 316 stainless steel process connection and stem available. Hermetically sealed cases, in accordance with ASME B40.200 to prevent fogging and moisture damage to internal components. 50% over- and under-range protection against damage to internal components. Silicone-free gel inserts dampen vibration effects. Anti-parallax dial for easy reading. External adjustment for field calibration.
Every Swagelok dampened-movement bimetal thermometer is factory calibrated to meet ASME B40.200.
Specifications
| Dampening Media | Silicone-free inert gel |
| Configurations | Adjustable-angle, center-back mount, lower-back mount |
| Dial Sizes | 3 in. (76.2 mm); 5 in. (127 mm) |
| Stem Sizes | 0.25 in. (6.4 mm) dia; 2.5 through 12 in. (63.5 through 305 mm) lengths |
| Process Connections | 1/2 in. NPT standard, G1/2B available |
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!