alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Calibration and Switching Modules

 

Swagelok's Calibration and Switching Module provides a discrete switch between multiple process samples and conditions and selects process streams for analysis. The CSM pre-conditions the sample by ensuring samples are inserted into the analyzer at the appropriate pressure, temperature, flow, and filtration levels.  Integrated flow loop design ensures consistent delivery times to the analyzer across all streams and eliminates any deadlegs or chance for cross-stream contamination.

Built on the Swagelok Modular Platform Component (MPC) platform, the CSM utilizes the Swagelok stream selector valve (SSV), allowing the user to select the configuration required for the specific system. The CSM accepts up to ten process and two calibration fluids, either all liquid or all gas. A manual calibration option allows the operator to calibrate the analyzer at any time.

 

For more information please contact Swagelok Cambridge at 781-272-8270 or info@Cambridge.swagelok.com

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!