- Enable quick, easy connection with push-to-connect coupling designed for instrumentation
- Are offered with a single-end or a double-end shutoff design to minimize drips
- Are suitable for sampling systems and test or calibration equipment when you require frequent connections, minimal air inclusion, and minimal spillage
- Require just one O-ring seal in the stem insert, yet improves O-ring containment
- Retain the stem with a locking dog mechanism with a large contact area
Specifications
| End Connections | |
| Type | Swagelok® tube fitting, NPT, ISO/BSP tapered |
| Size | 1/8 to 1/2 in.; 6 to 12 mm |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!