- Are suitable for hazardous chemical applications, these quick-connects minimize spillage and air inclusion in harsh or corrosive environments
- Are chemically compatible with many substances
- Have recessed seals for protection
- Use a flush valve design
Specifications
| End Connections | |
| Type | Swagelok® tube fitting, NPT, ISO/BSP tapered and parallel JIC 37° flare |
| Size | 1/8 to 1 in.; 6 to 12 mm |
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!