alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Miniature Sample Cylinders

 

Miniature sample cylinders with 3/8 in. Swagelok tube adapter end connections allow transport of low volumes of fluids. The tube adapter ends can be connected to 3/8 in. Swagelok tube fittings or welded to 1/4 or 3/8 in. tubing.

Features

  • Transport low volumes of fluids and hazardous materials safely
  • Are suited particularly well for lab use and other specialty applications due to the smaller size
  • Have consistent wall thickness, size, and capacity
  • Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition
  • Single-ended or double-ended designs
  • Corrosion-resistant 316 stainless steel construction
  • Smooth internal port transition for easy cleaning
  • Volume is closely controlled
  • Full-penetration butt weld construction

Specifications

Sizes 10, 25, and 50 cm3 capabilities
End Connections 3/8 in. Swagelok® tube adapter

View and purchase our most widely used products.

Discover more about how Swagelok products can work for you Click Here.

 

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!