- Meet Transportable Pressure Equipment Directive (TPED) requirements for safe sample transport in Europe
- Are available with cylinder valves and rupture discs which also comply with TPED specifications
- Have leak-tight sample containment and consistent wall thickness, size, and capacity
- Allow easy cleaning and minimizes trapped fluids with a smooth internal neck transition
Sample Cylinders
Specifications
| Materials | 304L and 316L stainless steel |
| Internal Volume | 40 to 3785 cm³ (up to 1 gal) |
| Directive Compliance | TPED 99/36/EC |
| End Connections | 1/8 to 1/2 in. female NPT and 1/4 in. female ISO 7/1 |
Cylinder Valves
Specifications
| Body Material | 316 stainless steel |
| Directive Compliance | TPED 99/36/EC |
Rupture Discs
Specifications
| Body Material | 316L stainless steel |
| Directive Compliance | PED 97/23/EC |
View and purchase our most widely used products.
Discover more about how Swagelok products can work for you Click Here.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!