The following languages are fully supported on our offering of international sites, including detailed product information and e-commerce funcitonality.
Swagelok® U series bellows-sealed valves enhance reliability, versatility, and safety—with a secondary containment system that prevents leaks to atmosphere even if the primary seal fails
Features
Gasketed or welded body-to-bellows seals
Stem tips for shutoff or regulating service
Panel, bottom, and side mounting available
Secondary containment system above the bellows
1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections
Stainless steel material
Specifications
Type
Swagelok® tube fittings, female VCR face seal fitting, tube socket weld, tube butt weld
VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Easily purged to maintain clean operation
Specifications
Type
Swagelok tube fitting, VCR face seal fitting tube butt weld, tube socket weld
Sizes
1/4 to 1/2 in.; 6 mm
Internal Volume
0.27 in.3 (4.4 cm3)
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Caution:
Do not mix or interchange product components with those of other manufacturers."
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to
application support and other services. Speak with a Swagelok Cambridge specialist right now!