alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Bleed and Purge Valves


Bleed Valves

Swagelok bleed valves can be used on instrumentation devices such as multivalve manifolds or gauge valves to vent signal line pressure to atmosphere before removal of an instrument or to assist in calibration of control devices.

Features

  • Compact for convenient installation
  • Male NPT and SAE end connections

Specifications

   Type Male NPT, male SAE, male ISO
   Sizes 1/8 to 1/2 in.

Purge Valves

Swagelok purge valves are manual bleed, vent, or drain valves. The knurled cap is permanently assembled to the valve body for safety. One-quarter turn with a wrench from finger-tight obtains leak-tight closure on first makeup. Snugging with a wrench ensures closure to the rated pressure with subsequent makeups.

Features

  • Compact for convenient installation
  • NPT, SAE, Swagelok tube fitting, and tube adapter end connections

Specifications

   Type Swagelok® tube fitting, tube adapter, NPT, male SAE, male ISO
   Sizes 1/8 to 1/2 in.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!