alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Manifolds

Choose from a variety of manifold valves and related products for instrumentation applications.

Our manifolds

  • Are designed for static pressure, liquid level, and differential pressure applications
  • Are available in traditional or compact inline body designs, for use in instrument, direct-mount, remote-mount, and module systems
  • Use a compact assembly design, resulting in reduced size and weight
  • Have fewer potential leak points
  • Have body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE, for system versatility, and Grafoil®, for extended temperature ratings
  • Are easy to install and maintain

Instrument Manifolds—V, VB, and VL Series

Shop Catalog

V, VB, and VL series manifolds feature a horizontal body design in a variety of 2-, 3-, and 5-valve instrument manifolds. The 2-valve manifolds are designed for static pressure and liquid level applications; the 3- and 5-valve manifolds are designed for differential pressure applications.

Block and Bleed Valves (IPT Series)

Catalog
IPT series block and bleed valves are available in two configurations; single block (needle/needle) and bleed and double block and bleed (ball/needle/ball or needle/needle/needle) in 316 stainless steel construction. The double block and bleed configuration allows for double positive isolation.


Direct-Mount Manifolds and Remote-Mount Manifolds Series

Catalog
VE series direct-mount instrument manifolds offer flange mounting to instruments, gauges, pressure switches, and absolute pressure transmitters in 2-, 3-, and 5-valve configurations. Remote-mount manifolds feature an angled vent valve for panel mounting in a 2-valve design. Both styles use a compact design and have a choice of packing and bonnet seal materials available.

Swagelok Distribution Manifolds—J6 Series

Catalog
J6 series distribution manifolds offer strength in a lightweight, compact design with a one-piece integral body. This design has fewer potential leak points than conventional distribution manifolds and supports four to eighteen needle valves/outlet connections. The nonrotating, hardened needle provides positive shutoff.

Bellows-Sealed 3-Valve Manifolds—V3 Series

Shop Catalog
This 3-valve manifold uses B or U series bellows-sealed valves for systems with difficult fluid containment requirements. It contains gasketed or welded body-to-bonnet seals and uses cobalt-based alloy stem tips.

Modular Instrumentation System

Catalog
The Kenmac series modular 85 system provides a standard modular instrumentation interface and mounting system. The options include two- and four-valve pressure and differential pressure manifolds, instrument monoflanges for isolation and vent functions, and self-venting single and double purge blocks. Electric heaters, steam trace blocks, seal pots, filling connectors, protective shade, mounting plates, and ancillary components are also available.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!