Needle Valves (IPT Series)
The IPT series needle valves are available in a variety of 2-way and 3-way configurations, straight and angle patterns. Manual and pneumatically actuated style valves are available. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156. See the features of the design.
Features
- Vee or regulating stem tip
- Packing below stem threads
- Integral through holes for bracket mounting
- Panel mounting option available
- Available for sour gas applications
Specifications
| Type | medium- and high-pressure cone and thread, Swagelok medium-pressure tube fitting (FK), NPT |
| Size | medium- and high-pressure cone and thread, Swagelok medium-pressure tube fitting (FK), NPT |
High-Pressure Needle Valves (Sno-Trik Series)
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures.
Features
- Weep holes for leak detection
- Packing below stem threads
- Nonrotating stem design
- Straight thread high-pressure female or female NPT end connections
- Available for sour gas applications
Specifications
| Type | Straight-thread high-pressure female, female NPT |
| Size | 9/16-18, 3/4-16, 1 1/8-12; 1/4 in. |
Block and Bleed Valves (IPT Series)
IPT series block and bleed valves are available in two configurations: single block and bleed (needle/needle) and double block and bleed (ball/needle/ball or needle/needle/needle) in 316 stainless steel construction. The double block and bleed configuration allows for double positive isolation..
features
- Two configurations available:
- Single block and bleed (needle/needle)
- Double block and bleed (ball/needle/ball or needle/needle/needle)
- Double block and bleed configuration allows for double positive isolation
- Vee stem vent valve
Specifications
| Type | Female NPT: 1/4 to 1 in. Medium-pressure cone and thread: 1/4 to 1 in. High-pressure cone and thread: 1/4, 3/8, and 9/16 in. Swagelok medium-pressure tube fitting: 1/4 to 3/4 in. |
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!