Trunnion-Style Medium-Pressure Ball Valve (FKB Series)
Trunnion-style medium-pressure FKB series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications . Learn how a customer used our FKB Series Medium-Pressure Ball Valves to save both time and money.
Features
- 2-way valves—bidirectional; 3-way valves—common side or bottom inlet port
- Gaugeable Swagelok medium-pressure tube fitting and female NPT
- ISO 5211-compliant pneumatic actuators
- Three mounting options
Specifications
| Type | Swagelok Medium-Pressure Tube Fitting or NPT |
| Size | 1/4 to 1 in. |
| Configuration | On-off (2-way), switching (3-way) |
| Actuation | Manual or pneumatic |
| Orifice Sizes | .209 in. (5.31 mm), .375 in. (9.52 mm), .560 in. (14.2 mm) |
Trunnion-Style Medium-Pressure Ball Valve (CTB Series)
CTB series trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff in applications. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.
Features
- 2-way valves—bidirectional; 3-way valves
- ISO 5211-compliant pneumatic actuators
- Three mounting options
Specifications
| Type | Cone and thread |
| Size | 1/4 to 1 in. |
| Configuration | On-off (2-way), switching (3-way) |
| Orifice Sizes | 0.209 in. (5.31 mm); 0.375 in. (9.52 mm) |
Subsea Service Ball Valve (IPT Series)
Subsea service ball valves are bi-directional, 2-way trunnion-style valves designed for workover applications. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.
Features
- Bi-directional, 2-way trunnion-style valves
- Double barrier stem seal
- Single barrier end screw seal
- Quarter-turn operation
- ROV actuation
- Designed for workover applications
Specifications
| Type | medium-pressure cone and thread (C&T), Swagelok medium-pressure tube fitting (FK), female NPT |
| Size | 1/4 to 1 in. |
| Orifice Sizes | 0.25 in. (6.4 mm), 0.38 in. (9.7 mm), 0.47 in. (11.9 mm) |
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!