Features
- Fewer leak points
- Smaller compact design
- Weight reduction of up to 75%
- Reduced installation time
- Reduced vibration stress
- Reduced fugitive emissions
Our selection includes:
Double Block and Bleed - VB03 Series, VB04 Series, VB04 Series and VB05 Series
Swagelok process interface valves provide a smooth transition from process to instrumentation systems in a single, compact assembly. Benefits include fewer leak points and reduced size and weight compared to traditional systems.
Features
- Valves and fittings use materials selected in accordance with NACE MR0175/ISO 15156
- Some materials offered are compliant with NORSOK M650
- Process interface in one compact ball/needle/ball valve assembly. Three-piece, bolted-body (VB03 series) or onepiece forged body (VB04 and VB05 series) construction
- Flange connections compatible with ASME B16.5, NPT connections compatible with ASME B1.20.1
- Antiblowout valve stems and needles
- Nonrotating needle vent valve
- Self relieving ball cavity
- Firesafe and Antistatic design
VB0451 Series
For Slurries and Liquids Containing Abrasive Particles
Swagelok metal-seated process interface valves provide a unidirectional transition from process to instrumentation systems. These valves offer an extended temperature range and greater resistance to particulate-containing liquids.
Features
- Valves and fittings use materials selected in accordance with NACE MR0175/ISO 15156
- One-piece forged body
- 3/8 in. (9.5 mm) bore size
- All-metal seat seal construction
- Antiblowout valve stems and needles
- Nonrotating needle vent valve
- Standard lockable handle
Process Monoflanges
Swagelok process monoflanges replace multivalve assemblies with single, flange-mounted manifold configurations. The main advantages over a typical system include compactness and weight savings, which can reduce stress from loading and vibration; fewer potential leak points; and reduced installation and maintenance times..
Features
- Compact block, block and bleed, and double block and bleed assemblies with minimal potential leak points
- Compatible with ASME B16.5 flange connections from 1/2 to 2 in. (DN 15 to DN 50), RF and RTJ
- Antiblowout valve stems and nonrotating needles
Swagelok Tube Fittings can be Integrated Directly into Double Block and Bleed and Monoflanges
Swagelok tube fittings have a grip-type design that uses a unique “hinging and colleting” action to achieve optimal performance in three key areas:
- Tube grip—hinging and colleting action provides more direct tube contact/gripping support
- Tube grip—hinging and colleting action provides more direct tube contact/gripping support
- Vibration resistance—the colleting region better isolates stress risers at the tube grip to resist bending, deflection, and vibration
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!