alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Quarter Turn Plug Valves

  • Economical, reliable alternative to ball valves
  • Dependable low-torque, quarter-turn operation
  • Simple, compact design to deliver full flow and positive shutoff
  • Available in a variety of materials, including stainless steel, brass, and lightweight PFA

Instrument Plug Valves

Shop Catalog

Options

  • Handle colors: Dark green is standard. Black, blue, and red are available.
  • O-Ring materials: PTFE-coated fluorocarbon FKM is standard. Kalrez®,PTFE-coated Buna N, PTFE-coated ethylene propylene, and PTFE-coated neoprene are available.
  • Downstream Vents: Vented plug and valve body allow pressure release to atmosphere when the valve is closed.
  • Metal handles: choose 300 series stainless steel or aluminum material.
  • Locking Handles: lever locks to plate to secure valve open or closed.
  • Panel Mounting

PFA Plug Valves

Shop Catalog

Features

  • Quarter-turn operation and full flow design
  • Light in weight
  • High-purity PFA material with low extractables for chemical\resistance
  • 1/4 in. Swagelok® PFA tube fitting end connections for consistent performance
  • Panel Mounting

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!