- Reduce tubing connections and speed up installation in process analyzer sampling systems
- Utilize a compact, space-saving design
- Manage multiple process streams
- Prevent cross-contamination
- Provide repetitive shutoff with fewer potential leak points
Stream Selector System for Process Analyzer Applications (SSV Series)
The stream selector system (SSV series) is a modular assembly designed for process analyzer sampling systems that provides double-block-and-bleed (DBB) operation in a single compact module.
Watch how our SSV Series can help deliver representative samples.
Features
- Provides double-block-and-bleed (DBB) operation in a single compact module
- Conventional NPT and ANSI/ISA 76.00.02 compatible designs
- Integrated flow loop to provide consistent outlet flow
- Large colored visual indicator ring for open position
Specifications
| Bore Size | 0.125 in. (3.2 mm) |
| End Connections | 1/8 in. female NPT, Swagelok® MPC (ANSI/ISA 76.00.02-compatible) |
| Number of Process Streams | 2 to 12, each controlled by a DBB module |
Stream-Select, Switching, and Shutoff Valve Assemblies
(TT2 Series and T2 Series)
Stream-select, switching, and shutoff valve assemblies are modular systems that provide multiple valve operations in a single, compact unit, requiring fewer tubing connections than conventional systems and saving cabinet space and installation time.
Features
- Provide multiple valve operations in a single, compact unit
- Require fewer tubing connections than conventional systems
- Low internal volume enhances purging and cleaning and
carries a smaller sample
- Compact design reduces space requirements
- 316 stainless steel valve and actuator
Specifications
| Type | Swagelok tube fitting, female NPT |
| Size | 1/16, 1/8, 1/4 in.; 3 mm |
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|
Have Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!