alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

8R Series
Nylon Core


High-performance, multipurpose hose connects quickly and safely for hydraulic, natural gas, and other general industrial applications. Smooth inner wall provides flow control and enhanced drainability for precision and cleanliness. Our 8R series hoses are designed for use in hydraulic applications where outgassing is a concern. Select 8R series hose assemblies are approved to ECE R110.

Features

  • SAE general-purpose, hydraulic, nylon hose
  • Smooth-bore nylon core
  • Size range of 1/4 to 1 in
  • Internal fiber reinforcement enhances hose pressure rating
  • Smooth black polyurethane cover is perforated to prevent blistering
  • Polyurethane cover resists abrasion
  • Designed for use in hydraulic applications where outgassing is a concern
  • Select 8R series hose assemblies are approved to ECE R110

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."