alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Alternative Fuel Service
Ball Valves

 

The multipurpose AFS 2-way ball valves meet the demands of compressed natural gas, hydrogen, and other general industrial applications where high flow and higher pressures are required. They feature low operating torque, no need for packing adjustment, compatibility with hydrogen and compressed natural gas (CNG), and ECE R110, NGV 3.1, and NGV 4.6 approval.

Features

  • All wetted components are compatible with hydrogen and
    compressed natural gas (CNG)
  • Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available
  • 316 stainless steel body and end connections
  • Manual and pneumatic actuation
  • Low operating torque
  • No packing adjustment required
  • Field repairable with seal kit

Testing

Every Swagelok AFS ball valve is factory tested in both directions with nitrogen. Shell testing is performed to a requirement of no detectable leakage with a liquid leak detector.

Cleaning and Packaging

All Swagelok AFS ball valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10)
(MS-06-62).

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."