alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Medium- and High-Pressure
Needle Shutoff and Regulating Valves

 

Needle Valves (IPT Series)

The IPT series needle valves are available in a variety of 2-way and 3-way configurations, straight and angle patterns. Manual and pneumatically actuated style valves are available. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156. See the features of the design.

Features

  • Vee or regulating stem tip
  • Packing below stem threads
  • Integral through holes for bracket mounting
  • Panel mounting option available
  • Available for sour gas applications

High-Pressure Needle Valves (Sno-Trik Series)

Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures.

Features

  • Weep holes for leak detection
  • Packing below stem threads
  • Nonrotating stem design
  • Straight thread high-pressure female or female NPT end connections
  • Available for sour gas applications

Block and Bleed Valves (IPT Series)

IPT series block and bleed valves are available in two configurations: single block and bleed (needle/needle) and double block and bleed (ball/needle/ball or needle/needle/needle) in 316 stainless steel construction. The double block and bleed configuration allows for double positive isolation..

features

  • Two configurations available:
    • Single block and bleed (needle/needle)
    • Double block and bleed (ball/needle/ball or needle/needle/needle)
  • Double block and bleed configuration allows for double positive isolation
  • Vee stem vent valve

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."