alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Proportional Safety Relief Valves

 

PRV series relief valves are proportional safety relief valves that open gradually as the pressure increases above the set pressure.

Features

  • Gas and liquid service
  • All 316L stainless steel wetted metal components
  • Five set spring pressure ranges
  • Factory-set, tested, locked, and tagged with the set pressure
  • 1/4 through 1 in. NPT and ISO/BSP parallel thread end connections
  • Certified to PED 2014/68/EU Category IV

Testing

Every PRV series proportional safety relief valve is tested for shell, set, and resealing performance.

Cleaning and Packaging

All Swagelok PRV series proportional safety relief valves are cleaned and packaged in accordance with Standard Cleaning and Packaging (SC-10), MS‑06‑62.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."