alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

SK Series
Multipurpose Ball Valves

 

Multipurpose SK series ball valves offer low-torque, quarter-turn operation in a compact design providing positive shutoff .

Features

  • High-flow capacity in a compact design
  • 1/4 to 3/8 in. and 6 to 8 mm end connections
  • 316 stainless steel construction
  • Swagelok gaugeable tube fitting, NPT and ISO pipe, and Swagelok male VCO® end connections
  • Standard panel mounting
  • Bidirectional flow
  • Field rebuildable with seal kit

Cleaning and Packaging

All Swagelok SK series ball valves are cleaned and packaged in accordance with Swagelok Standard Cleaning and Packaging (SC-10) (MS-06-62).

Special cleaning and packaging in accordance with Swagelok Special Cleaning and Packaging (SC‑11) (MS‑06‑63) to ensure compliance with product cleanliness requirements stated in ASTM G93 Level C, is available as an option.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."