alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

T Series 304 SS Braid
Reinforcement

 

T series hose is commonly used where chemical compatibility and permeation resistance are desired. Select static-dissipative hose assemblies are approved to ECE R110. Standard and custom assemblies are available.

Features

  • Smooth-bore PTFE core
  • Single braid layer of 304 stainless steel (316L SS and alloy 400 available) ensures hose pressure containment and protects the core from abrasion
  • PTFE material complies with FDA regulation 21CFR Part 177.1550 and 3-A for contact with water, food, and beverage
  • Commonly used where chemical compatibility and permeation resistance is desired
  • Optional carbon black-filled PTFE core is available for applications that require static dissipation

Specifications

   End connections 316 SS
Nominal Hose Sizes 1/4 through 1 in.
End Connections Swagelok tube fittings, Swagelok tube adapters, NPT fittings, female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, SAE 37° (JIC) female swivel fittings, SAE 37° (JIC) male flare fittings, sanitary flanges

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."