Our KPR Series can provide reliable pressure control which is essential to the safe operation of your fluid systems. This compact regulator has excellent accuracy, sensitivity, and set-point pressure stability.
Reliable pressure control is essential to the safe operation of your fluid systems. At Swagelok Cambridge, We have the right pressure-reducing regulators to fit almost any situation, and our experts can help you choose one that will maintain pressure and minimize droop over a wide range of pressures and flows.
Pressure-reducing regulators control outlet pressure by balancing an adjustable spring force against the forces caused by inlet and outlet pressures. The spring force is adjusted by turning the stem/handle, which sets the desired outlet pressure.
Features
- Reduce downstream pressure and keep it constant, even when inlet pressure or flows fluctuate
- Minimize droop in conditions with flow and pressure fluctuation
- Suitable for gas or liquid and high-purity or high-flow applications
- Are offered in bottom-mounting, self-venting, tamper-free designs, as well as panel-mounting, convoluted and non-perforated diaphragm, metal or polymer seats, and two-stage configurations
Available options include:
The KCY series is designed for use in applications requiring constant outlet pressure even with wide variations in inlet pressure. This two-stage regulator is comparable to two single-stage regulators connected in series.
Click Here
The KCP series is a compact, piston-sensing pressure regulator with a short stroke to minimize wear in high-cycling applications.
Click Here
The KCM series is a two-stage gas delivery system that ensures continuous flow of gases in critical applications.
Click Here
The KLF series provides high-sensitivity pressure control of gases or liquids with minimum droop in both low-flow and low-pressure applications.
Click Here
Regulator Quick Links
Swagelok Product CAD Templates
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats. CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
Click HereRegulator Training
Swagelok Cambridge Regulator training is designed to educate and empower participants of all levels and abilities to understand the basic principles of regulator operation and selection.
Click HereBlog
Swagelok Reference Point provides fluid system professionals with resources to help decrease downtime, increase plant efficiencies and troubleshoot systems .
Click HereE-Store
The fastest and easiest way to take advantage of our eCommerce solutions is through our eStore, available right here on Swagelok.com.
Click HereHave Questions?
Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!