alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Metering Valves

Metering valves deliver accurate flow rate control in analytical, instrumentation, and research applications, are suitable for low- and high-pressure situations and provide fine adjustments for precision applications.

  • Deliver accurate flow rate control in analytical, instrumentation, and research applications
  • Are suitable for low- and high-pressure situations
  • Provide fine adjustments for precision applications
  • Low- and high-pressure service
  • Repeatable vernier handles available
  • Brass and 316 stainless steel materials

High-Pressure Metering Valves (31 Series)

  • 316 SS bar stock body
  • Straight and angle patterns
  • Metal-to-metal shutoff
  • Panel mounting
  • Round phenolic handle
  • Swagelok tube fitting and female NPT end connections

Specifications

End Connections
   Type Swagelok® tube fitting, female NPT
   Size 1/8 and 1/4 in.; 6 mm

Low-Pressure Metering Valves (S, M, and L Series)

  • Forged-body 316 SS or brass construction
  • Straight, angle, cross, and double patterns
  • Panel mounting
  • Knurled, round, vernier, slotted, and adjustable-torque handles
  • Swagelok® tube fitting, male NPT, and integral VCR® fitting end connections

Specifications

   Type Swagelok tube fitting, NPT, integral male VCR® face seal fitting
   Size 1/16, 1/8 and 1/4 in.; 3 and 6 mm

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!