alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston

Your Authorized Swagelok Sales and Service Center

Needle Valves

Needle valves provide reliable and consistent flow control, are offered in a variety of stem designs, materials, sizes, and end connections, and have been engineered to withstand corrosive and extreme conditions. General utility service, integral-bonnet, screwed-bonnet, forged-body, toggle, severe-service union-bonnet, instrumentation blowdown, compact gauge, non-rotating stem, and rising plug valves are available with flow coefficients ranging from 0.12 to 2.4. Flow patterns include straight, angle, and cross, with actuation options including both manual and pneumatic.

Needle valves:

  • Provide reliable and consistent flow control
  • Are offered in a variety of materials, sizes, and end connections
  • Have been engineered to withstand corrosive and extreme conditions

General Utility Service Needle Valves (GU Series)

Shop Catalog
GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

Features

  • Compact design
  • Straight and angle patterns
  • Stainless steel and carbon steel body material
  • High-temperature packing and bonnet seal option available
  • Antitamper and lockable handle features available
  • Suitable for sour gas service

Specifications

Body Material 316 stainless steel, carbon steel
End Connections
   Type NPT, tube socket weld, pipe socket weld
   Size 1/4 to 1 in.; 6 to 25 mm

Integral-Bonnet Needle Valves (0, 1, 18, 20, and 26 Series)

Shop Catalog
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Features

  • Live-loaded packing system
  • Compact design

Specifications

Body Material 316 stainless steel, brass, steel, alloy 400
End Connections
   Type Swagelok tube fitting, NPT, female ISO
   Size 1/8 to 3/4 in.; 3 to 18 mm

Stainless Steel Screwed-Bonnet Needle Valves (JB Series)

Shop Catalog
Screwed-bonnet needle valves offer shutoff or regulating stem tips in straight- or angle-pattern valves with externally adjustable packing.

Specifications

Body Material 316 stainless steel
Packing Material PTFE or Grafoil®
End Connections
   Type Swagelok tube fitting, NPT, male ISO
   Size 1/8 to 3/8 in.; 6 and 8 mm

Brass Screwed-Bonnet Needle Valves (JN Series)

Shop Catalog

Features

  • Straight and angle patterns
  • Vee stem standard; regulating stem available
  • Swagelok® tube fitting and male and female NPT and ISO pipe end connections
  • Green handle standard; optional colors available

Specifications

Body Material Brass
End Connections
   Type Swagelok tube fitting, NPT, ISO
   Size 1/8 to 3/8 in.; 6 mm

Forged-Body Needle Valves (F10 Series)

Catalog
F10 series needle valves feature a nonrotating, hardened needle with safety back-seating for positive shutoff.

Features

  • Straight, angle, and oblique configurations
  • F316/F316L stainless steel forged body

Specifications

Body Material Forged 316 stainless steel
Packing Material PTFE, graphite
End Connections
   Type NPT
   Size 1/2 in.
Configurations Straight, angle, oblique patterns

Toggle Valves (OG, 1G, and 92 Series)

Shop Catalog
On-off operation is quick and easy with the toggle valve.

Features

  • Manual and pneumatically actuated models
  • Straight, angle, and cross body patterns
  • 316 SS and brass body materials
  • Compact, rugged design
  • Opens and closes quickly
  • Straight, angle, and cross flow patterns
  • Pneumatic actuation

Specifications

Body Material 316 stainless steel, brass
O-Ring Material Fluorocarbon FKM
End Connections
   Type Swagelok tube fitting, NPT
   Size 1/8 to 1/2 in.; 3 to 12 mm

Severe-Service Union-Bonnet Needle Valves (N and HN Series)

Shop Catalog
Needle valves with union-bonnet construction are available in a variety of materials.

Specifications

Body Material 316 stainless steel, alloy 400, alloy 20, alloy 600, alloy C-276, titanium
Packing Material PTFE
End Connections
Type Swagelok tube fitting, NPT, tube socket weld, pipe socket weld, male VCR® fitting, male VCO® fitting
Size 1/8 to 1 in.; 6 to 12 mm

Instrumentation Blowdown Valves (6DB Series)

Shop Catalog

Features

  • 316 stainless steel materials
  • Union-bonnet construction for safety
  • Grafoil® packing for high temperature performance
  • Designed to be used in the fully open or fully closed position

Specifications

Body Material 316 stainless steel
Packing Material Grafoil
End Connections
   Type Swagelok tube fitting, female NPT, tube socket weld, pipe socket weld
   Size 1/4, 3/8, 1/2 in.; 10 and 12 mm

Compact Gauge Valves

Shop Catalog
The compact gauge valve with integral purge valve provides fast, convenient installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.

Features

  • Designed for use with Swagelok pressure gauges with tube adapter end connections, the compact gauge valve enables easy dial alignment and reduces gauge installation time and cost
  • Swagelok tube fitting end connections reduce valve installation time and cost and provide robust tube grip and vibration resistance
  • An integral purge valve eliminates a threaded connection, reducing potential leak points. The purge cap is crimped permanently to the valve body for operator safety and to prevent accidental disassembly
  • 316 stainless steel construction offers durability and corrosion resistance

Specifications

Body Material 316 stainless steel
O-Ring Material PFA
End Connections
   Type Swagelok tube fitting
   Size 1/2 in., 12 mm

Needle Valves (IPT Series)

Shop Catalog
The IPT series needle valves are available in a variety of 2-way and 3-way configurations, straight and angle patterns. Manual and pneumatically actuated style valves are available. These valves are available for sour gas applications with materials selected in accordance with NACE MR0175/ISO15156.

Features

  • Vee or regulating stem tip
  • Packing below stem threads
  • Integral through holes for bracket mounting
  • Panel mounting option available

Specifications

Body Material 316 stainless steel
O-Ring Material PTFE
End Connections
   Type medium- and high-pressure cone and thread, Swagelok medium-pressure tube fitting (FK), NPT

High-Pressure Needle Valves (Sno-Trik Series)

 

Shop Catalog

Features

  • Weep holes for leak detection
  • Packing below stem threads
  • Nonrotating stem design
  • Straight thread high-pressure female or female NPT end connections
  • Available for sour gas applications

Specifications

Body Material 316 stainless steel
Packing Material Glass-filled PTFE
End Connections
   Type Straight-thread high-pressure female, female NPT
   Size 9/16-18, 3/4-16, 1 1/8-12; 1/4 in.

Nonrotating-Stem Needle Valves (D Series)

Shop Catalog

Features

  • Compact, rugged design is available in straight and angle flow patterns
  • Protective handle prevents contaminants from entering functional valve parts
  • Female NPT, male NPT, Swagelok® tube fitting, and mixed end connections are available

Specifications

Body Material 316 stainless steel, brass, alloy 400
O-Ring Material Fluorocarbon FKM
End Connections
   Type Swagelok tube fitting, NPT
   Size 1/8 to 3/8 in.; 6 mm

Gauge Valves (6P Series)

Shop Catalog
Gauge valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

Features

  • Stainless steel construction
  • Nonrotating ball-tip and plug-tip stem designs
  • Roddable (plug-tip design)
  • Lagging extension body available for insulation clearance
  • 1/2 and 3/4 in. male to 1/2 in. NPT female end connections
  • 1/2 in. female gauge ports standard
  • Schedule 160 pipe wall or heavier on valve inlet fitting for strength
  • Bonnet lock plate standard

Specifications

Body Material 316 stainless steel
Packing Material PTFE
Seal Material

Acetal (plug-tip design)

End Connections
    Type Male to female NPT, lagging male to female NPT
    Size 1/2 and 3/4 in.

Rising Plug Valves (4P and 5P Series)

Shop Catalog
Rising plug valves offer a roddable, straight-through orifice, gauge ports, and a variety of material options for system versatility.

Features

  • Roddable, straight-through orifice for maximum flow
  • Packing below the threads
  • Replaceable seat and stem tip design

Specifications

Body Material 316 stainless steel, alloy 400
Seat Material Acetal
Flow Coefficient Up to 1.80
   Type NPT
   Size 1/4 to 3/4 in.

PFA Needle Valves

Shop Catalog
PFA needle valves feature high-purity PFA material with low extractables for chemical resistance, Swagelok PFA tube fitting end connections for consistent performance, a straight-through orifice for full flow, and a plug stem tip for flow regulation.

Features

  • High-purity PFA material
  • Straight-through orifice for full flow
  • Plug stem tip for flow regulation
  • Low-torque, leak-resistant stem seal
  • High-purity PFA material with low extractables for chemical resistance
  • Swagelok PFA tube fitting end connections for consistent performance

Specifications

Body Material Virgin PFA
End Connections
   Type Swagelok PFA tube fittings
   Size 1/4, 3/8, and 1/2 in.

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."