alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Particulate Filters:
Inline and Tee

  • Filter out particulates in gas or liquid service
  • Offered as inline (ideal for use when space is limited) and tee-type (when ease of maintenance is vital)
  • Feature easily replaceable sintered and strainer elements

Inline Filters (F Series)

Features

  • Inline filters are for use where space is limited
  • End connections include Swagelok tube fittings, NPT, tube adapter, and male VCR face seal fittings
  • Replaceable sintered elements are available in 0.5, 2, 7, 15, 60, and 90 μm nominal pore sizes
  • Replaceable strainer elements are available in 40, 140, 230, and 440 μm nominal pore sizes

Tee-Type Filters (TF Series)

Features

  • Filter element can be replaced without removing body from system
  • Replaceable sintered elements are available in 0.5, 2, 7, 15, 60, and 90 μm nominal pore sizes
  • Replaceable strainer elements are available in 40, 140, 230, and 440 μm nominal pore sizes
  • End connections include Swagelok tube fittings, NPT, and tube socket or tube butt weld ends
  • Select TF series filters are available with ECE R110-type approval for use in alternative fuel service

CAD Files and Sales Drawings

Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

EXPLORE CAD FILES

"Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Caution:
Do not mix or interchange product components with those of other manufacturers."


Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!