- Economical, reliable alternative to ball valves
- Dependable low-torque, quarter-turn operation
- Simple, compact design to deliver full flow and positive shutoff
- Available in a variety of materials, including stainless steel, brass, and lightweight PFA
Instrument Plug Valves
Options
- Handle colors: Dark green is standard. Black, blue, and red are available.
- O-Ring materials: PTFE-coated fluorocarbon FKM is standard. Kalrez®,PTFE-coated Buna N, PTFE-coated ethylene propylene, and PTFE-coated neoprene are available.
- Downstream Vents: Vented plug and valve body allow pressure release to atmosphere when the valve is closed.
- Metal handles: choose 300 series stainless steel or aluminum material.
- Locking Handles: lever locks to plate to secure valve open or closed.
- Panel Mounting
PFA Plug Valves
Features
- Quarter-turn operation and full flow design
- Light in weight
- High-purity PFA material with low extractables for chemical\resistance
- 1/4 in. Swagelok® PFA tube fitting end connections for consistent performance
- Panel Mounting
CAD Files and Sales Drawings
Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.
"Safe Product Selection:
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
|