alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Boston | Eastern New England

Your Authorized Swagelok Sales and Service Center

Reliable pressure control is essential to the safe operation of your fluid systems. At Swagelok Cambridge, We have the right pressure-reducing regulators to fit almost any situation, and our experts can help you choose one that will maintain pressure and minimize droop over a wide range of pressures and flows. The K Series pressure regulators control outlet pressure by balancing an adjustable spring force against the forces caused by inlet and outlet pressures.

Features

  • Reduce downstream pressure and keep it constant, even when inlet pressure or flows fluctuate

  • Minimize droop in conditions with flow and pressure fluctuation

  • Suitable for gas or liquid and high-purity or high-flow applications

  • Are offered in bottom-mounting, self-venting, tamper-free designs, as well as panel-mounting, convoluted and non-perforated diaphragm, metal or polymer seats, and two-stage configurations

Available options include:

Our KPR Series can provide reliable pressure control which is essential to the safe operation of your fluid systems. This compact regulator has excellent accuracy, sensitivity, and set-point pressure stability.

Click Here

The KCY series is designed for use in applications requiring constant outlet pressure even with wide variations in inlet pressure. This two-stage regulator is comparable to two single-stage regulators connected in series.

Click Here

The KPP series meets the demands of a wide range of gas or liquid applications in a lightweight, compact installation footprint.

Click Here

The KCP series is a compact, piston-sensing pressure regulator with a short stroke to minimize wear in high-cycling applications.

Click Here

The KLF series provides high-sensitivity pressure control of gases or liquids with minimum droop in both low-flow and low-pressure applications.

Click Here

Our KHF series is a High-Flow, High-Sensitivity Diaphragm-Sensing, Pressure-Reducing Regulator.

Click Here

The KCM series is a two-stage gas delivery system that ensures continuous flow of gases in critical applications.

Click Here


Regulator Quick Links


Smiley face

Swagelok Product CAD Templates


Choose from more than 1 million Swagelok CAD templates and sales drawings in multi-lingual formats. CAD templates are available in a variety of 2D or 3D file formats. Sales drawings are available in .pdf format. Search based on product names or part numbers.

Click Here

Smiley face

Regulator Training


Swagelok Cambridge Regulator training is designed to educate and empower participants of all levels and abilities to understand the basic principles of regulator operation and selection.

Click Here

Smiley face

Blog


Swagelok Reference Point provides fluid system professionals with resources to help decrease downtime, increase plant efficiencies and troubleshoot systems .

Click Here

Smiley face

E-Store


The fastest and easiest way to take advantage of our eCommerce solutions is through our eStore, available right here on Swagelok.com.

Click Here

Have Questions?

Our live chat provides support for all your fluid management solutions - from high-quality Swagelok Products, to application support and other services. Speak with a Swagelok Cambridge specialist right now!